PG-MDIP-24-62 | DIP 36x23D
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 24 |
Version | 62 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 36 |
Body Width (mm) | 22.7 |
Min. Terminal Pitch (mm) | 1.6 |
Products
Product Families
Support