PG-MDIP-24-48 | DIP 36x21D
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 24 |
Version | 48 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 36 |
Body Width (mm) | 21 |
Min. Terminal Pitch (mm) | 1.6 |
-
PG-MDIP-24-48_Interactive 3D
Share 03_00 | Aug 21, 2024 | PDF | 191 kb
Packing
Tube
Pieces/Tube | 280 |
Tubes/Box | 20 |
Downloads
Package
-
PG-MDIP-24-48_Package Outline
Share 03_00 | Aug 21, 2024 | PDF | 121 kb
-
PG-MDIP-24-48_Interactive 3D_01
Share 03_00 | Aug 21, 2024 | STP | 985 kb
Support