PG-LQFP-44-800 | LQFP-44 (002-16347)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 44 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.6 |
Body Width (mm) | 13.6 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
Pieces/Tray | 1600 |
Trays/Box | 10 |
Downloads
Package
-
PG-LQFP-44-800_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 110 kb
Footprint
-
PG-LQFP-44-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 107 kb
Support