PG-LQFP-144-13
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 144 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-144-13_Interactive 3D
Share 10_00 | Aug 19, 2024 | PDF | 304 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 360 |
Trays/Box | 6 |
Downloads
Package
-
PG-LQFP-144-13_Interactive 3D_01
Share 10_00 | Aug 19, 2024 | STP | 3.47 mb
-
PG-LQFP-144-13_Interactive 3D
Share 10_00 | Aug 19, 2024 | PDF | 304 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-144-13_Package Outline
Share 10_00 | Oct 18, 2024 | PDF | 119 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-144-4, -13, -14, -15, -16, -18, -23-TP
Share Jun 16, 2008 | EPS | 532 kb
-
PG-LQFP-144-4, -13, -14, -15, -16, -18, -23-BKT
Share Jun 16, 2008 | EPS | 438 kb
Footprint
-
PG-LQFP-144-13_Footprint Drawing
Share 10_00 | Oct 18, 2024 | PDF | 121 kb
Products
Product Families
Support