PG-LFBGA-84-1
Overview
General Information
| Package Material | PG |
| Package Family | LFBGA |
| Terminals | 84 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10 |
| Body Width (mm) | 10 |
| Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-84-1_Interactive 3D
Share 10_00 | May 11, 2021 | PDF | 65 kb
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-84-1_Interactive 3D
Share 10_00 | May 11, 2021 | PDF | 65 kb
-
PG-LFBGA-84-1_Interactive 3D_01
Share 10_00 | May 11, 2021 | STP | 401 kb
-
PG-LFBGA-84-1_Package Outline
Share 10_00 | May 11, 2021 | PDF | 113 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
Footprint
-
PG-LFBGA-84-1_Footprint Drawing
Share 10_00 | May 11, 2021 | PDF | 142 kb
Support


