PG-LFBGA-65-2
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 65 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-65-2_Interactive 3D
Share 02_00 | Aug 02, 2024 | PDF | 63 kb
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-65-2_Interactive 3D
Share 02_00 | Aug 02, 2024 | PDF | 63 kb
-
PG-LFBGA-65-2_Interactive 3D_01
Share 02_00 | Aug 02, 2024 | STP | 368 kb
-
PG-LFBGA-65-2_Package Outline
Share 02_00 | Aug 02, 2024 | PDF | 120 kb
-
Board Assembly Recommendations (optical BGA)
Share 02_10 | May 19, 2023 | PDF | 1.02 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-65-2_Footprint Drawing
Share 02_00 | Aug 02, 2024 | PDF | 130 kb
Products
Product Families
Support