PG-LFBGA-320-800 | FBGA-320 (002-23091)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 320 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
PG-LFBGA-320-800_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 125 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LFBGA-320-800_Tape and Reel
Share 00_00 | Nov 18, 2023 | PDF | 107 kb
-
PG-LFBGA-320-800_Bakeable Trays
Share 00_00 | Nov 18, 2023 | PDF | 103 kb
Footprint
-
PG-LFBGA-320-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 318 kb
Products
Product Families
Support