PG-LFBGA-148-2
Overview
General Information
| Package Material | PG |
| Package Family | LFBGA |
| Terminals | 148 |
| Version | 2 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 12 |
| Body Width (mm) | 12 |
| Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-148-2_Interactive 3D
Share 01_00 | Apr 29, 2021 | PDF | 78 kb
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-148-2_Interactive 3D
Share 01_00 | Apr 29, 2021 | PDF | 78 kb
-
PG-LFBGA-148-2_Interactive 3D_01
Share 01_00 | Apr 29, 2021 | STP | 608 kb
-
PG-LFBGA-148-2_Package Outline
Share 01_00 | Apr 29, 2021 | PDF | 117 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
Footprint
-
PG-LFBGA-148-2_Footprint Drawing
Share 01_00 | Apr 29, 2021 | PDF | 168 kb
Support


