PG-LFBGA-121-802
Overview
General Information
| Package Material | PG |
| Package Family | LFBGA |
| Terminals | 121 |
| Version | 802 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.982 |
| Body Width (mm) | 9.982 |
| Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
Products
Product Families
Support


