PG-LFBGA-115-800
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 115 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-115-800_Package Outline_01
Share 00_00 | Feb 13, 2024 | PDF | 116 kb
Footprint
-
PG-LFBGA-115-800_Footprint Drawing
Share 00_00 | Dec 30, 2023 | PDF | 150 kb
Support