PG-LFBGA-112-800 | FBGA-112 (002-13225)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 112 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
PG-LFBGA-112-800_Package Outline_01
Share 00_00 | Feb 20, 2024 | PDF | 114 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-112-800_Footprint Drawing
Share 00_00 | Feb 20, 2024 | PDF | 174 kb
Products
Product Families
- FM3 CY9BFx1xN/R-Series High Performance Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx5xM/N/R-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx4xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support