PG-LDSO-6-1 | Atlas
Overview
General Information
Package Material | PG |
Package Family | LDSO |
Terminals | 6 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.7 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Products
Product Families
Support