PG-LCC-32-800
Overview
General Information
| Package Material | PG |
| Package Family | LCC |
| Terminals | 32 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 13.97 |
| Body Width (mm) | 11.43 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 750 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 1500 |
| Tubes/Box | 50 |
Downloads
Package
-
51-85002
Share 05_00 | Nov 16, 2021 | PDF | 77 kb
Packing
-
CARRIER TAPE , 28 PLCC (ADVANTEK) TAR1028
Share 05_00 | Nov 14, 2021 | PDF | 85 kb
-
REEL, 13INCH DIA., 24MM W X 4INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 172 kb
-
CARRIER TAPE, PLCC 32
Share 03_00 | Nov 16, 2021 | PDF | 81 kb
Products
Product Families
Support


