PG-IQFN-39-7
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 39 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.45 |
-
PG-IQFN-39-7_Interactive 3D
Share 02_00 | Aug 17, 2023 | PDF | 91 kb
Downloads
Package
-
PG-IQFN-39-7_Interactive 3D
Share 02_00 | Aug 17, 2023 | PDF | 91 kb
-
PG-IQFN-39-7_Interactive 3D_01
Share 02_00 | Aug 17, 2023 | STP | 586 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support