PG-IQFN-30-2
Overview
General Information
| Package Material | PG |
| Package Family | IQFN |
| Terminals | 30 |
| Version | 2 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.5 |
-
3D Interactive PDF Model PG-IQFN-30-2
Share 01_00 | May 30, 2017 | PDF | 68 kb
Downloads
Package
-
Package Outline Dimensions PG-IQFN-30-2
Share 01_00 | May 30, 2017 | PDF | 84 kb
-
3D Interactive PDF Model PG-IQFN-30-2
Share 01_00 | May 30, 2017 | PDF | 68 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
Packing
-
Tape & Reel Packing Dimensions PG-IQFN-30-2
Share 01_00 | Aug 03, 2017 | PDF | 81 kb
Footprint
-
Footprint Dimensions PG-IQFN-30-2
Share 01_00 | May 30, 2017 | PDF | 100 kb
Products
Product Families
Support


