PG-IQFN-22-902
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 22 |
Version | 902 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-IQFN-22-902_Interactive 3D
Share 01_00 | Mar 09, 2025 | PDF | 76 kb
Downloads
Package
-
PG-IQFN-22-902_Interactive 3D
Share 01_00 | Mar 09, 2025 | PDF | 76 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-IQFN-22-902_Interactive 3D_01
Share 01_00 | Mar 09, 2025 | STP | 534 kb
-
PG-IQFN-22-902_Package Outline
Share 01_00 | Mar 09, 2025 | PDF | 71 kb
Packing
-
PG-IQFN-22-902_Tape and Reel_01
Share 02_00 | Mar 09, 2025 | PDF | 65 kb
-
PG-IQFN-22-902_Tape and Reel_02
Share 01_00 | Mar 09, 2025 | PDF | 64 kb
Footprint
-
PG-IQFN-22-902_Footprint Drawing
Share 01_00 | Mar 09, 2025 | PDF | 76 kb
Support