PG-HSOF-7-1
Overview
General Information
| Package Material | PG |
| Package Family | HSOF |
| Terminals | 7 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6.7 |
| Body Width (mm) | 7 |
| Min. Terminal Pitch (mm) | 0.9 |
-
PG-HSOF-7-1_Interactive 3D
Share 04_00 | May 12, 2021 | PDF | 168 kb
Downloads
Package
-
PG-HSOF-7-1_Package Outline
Share 05_00 | May 12, 2021 | PDF | 109 kb
-
PG-HSOF-7-1_Interactive 3D_01
Share 04_00 | May 12, 2021 | STP | 587 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-HSOF-7-1_Tape and Reel_01
Share 02_00 | May 12, 2021 | PDF | 101 kb
Footprint
-
PG-HSOF-7-1_Footprint Drawing
Share 01_00 | May 12, 2021 | PDF | 103 kb
Products
Product Families
Support


