PG-HSOF-5-4 | sTOLL
Overview
General Information
| Package Material | PG |
| Package Family | HSOF |
| Terminals | 5 |
| Version | 4 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6.7 |
| Body Width (mm) | 7 |
| Min. Terminal Pitch (mm) | 1.3 |
-
PG-HSOF-5-4_3D_PDF
Share 01_00 | Apr 09, 2020 | PDF | 152 kb
Downloads
Package
-
PG-HSOF-5-4_SPO_PDF
Share 01_00 | Apr 09, 2020 | PDF | 107 kb
-
PG-HSOF-5-4_3D_PDF
Share 01_00 | Apr 09, 2020 | PDF | 152 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-HSOF-5-4_TNR_PDF
Share 01_00 | Apr 09, 2020 | PDF | 102 kb
Footprint
-
PG-HSOF-5-4_FPD_PDF
Share 01_00 | Apr 09, 2020 | PDF | 101 kb
Products
Product Families
Support


