PG-HDSOP-22-101
Overview
General Information
| Package Material | PG |
| Package Family | HDSOP |
| Terminals | 22 |
| Version | 101 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 15 |
| Body Width (mm) | 15.4 |
| Min. Terminal Pitch (mm) | 1.14 |
-
PG-HDSOP-22-101_Interactive 3D
Share 02_00 | Apr 20, 2022 | PDF | 183 kb
Downloads
Package
-
PG-HDSOP-22-101_Package Outline
Share 02_00 | Apr 20, 2022 | PDF | 115 kb
-
PG-HDSOP-22-101_Interactive 3D_01
Share 02_00 | Apr 20, 2022 | STP | 1.04 mb
Packing
-
PG-HDSOP-22-101_Tape and Reel_01
Share 01_00 | Apr 20, 2022 | PDF | 119 kb
Footprint
-
PG-HDSOP-22-101_Footprint Drawing
Share 01_00 | Apr 20, 2022 | PDF | 106 kb
Support


