PG-F2BGA-436-3
Overview
General Information
Package Material | PG |
Package Family | F2BGA |
Terminals | 436 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.3 |
Body Width (mm) | 21.3 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Packing
-
PG-F2BGA-436-3_Tape and Reel
Share 01_00 | May 16, 2025 | PDF | 107 kb
-
PG-F2BGA-436-3_Bakeable Trays
Share 01_00 | May 16, 2025 | PDF | 102 kb
Support