PG-DSO-8-95 | SO-8
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 95 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-95_Interactive 3D
Share 11_00 | Nov 26, 2024 | PDF | 122 kb
Downloads
Package
-
PG-DSO-8-95_Interactive 3D
Share 11_00 | Nov 26, 2024 | PDF | 122 kb
-
PG-DSO-8-95_Interactive 3D_01
Share 11_00 | Nov 26, 2024 | STP | 528 kb
-
PG-DSO-8-95_Package Outline
Share 11_00 | Nov 26, 2024 | PDF | 106 kb
Packing
-
PG-DSO-8-95_Tape and Reel_01
Share 11_00 | Nov 29, 2024 | PDF | 101 kb
Footprint
-
PG-DSO-8-95_Footprint Drawing
Share 11_00 | Nov 26, 2024 | PDF | 99 kb
Support