PG-DSO-8-913
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 913 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-8-913
Share 01_00 | Jul 26, 2018 | PDF | 194 kb
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 95 |
| Tubes/Box | 1 |
Downloads
Package
-
3D Interactive PDF Model PG-DSO-8-913
Share 01_00 | Jul 26, 2018 | PDF | 194 kb
-
Package Outline Dimensions PG-DSO-8-913
Share 01_00 | Jul 26, 2018 | PDF | 7 kb
-
3D Download PG-DSO-8-913 (STP)
Share 01_00 | Jul 26, 2018 | STP | 385 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 214 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Footprint
-
Footprint Dimensions PG-DSO-8-913
Share 01_00 | Jul 26, 2018 | PDF | 8 kb
Products
Product Families
Support


