PG-DSO-8-910
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 910 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-910_Interactive 3D
Share 01_00 | Jun 17, 2021 | PDF | 97 kb
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 95 |
| Tubes/Box | 1 |
| Pieces/Tube | 3800 |
| Tubes/Box | 40 |
Downloads
Package
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 214 kb
-
Package Outline
Share 01_00 | Feb 25, 2016 | PDF | 106 kb
-
PG-DSO-8-910_Interactive 3D
Share 01_00 | Jun 17, 2021 | PDF | 97 kb
-
PG-DSO-8-910_Package Outline
Share 01_00 | Jun 17, 2021 | PDF | 106 kb
-
PG-DSO-8-910_Interactive 3D_01
Share 01_00 | Jun 17, 2021 | STP | 375 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-910_Tube
Share 03_00 | Jun 17, 2021 | PDF | 97 kb
-
PG-DSO-8-910_Tape and Reel_01
Share 01_00 | Jun 17, 2021 | PDF | 101 kb
Footprint
-
PG-DSO-8-910_Footprint Drawing
Share 01_00 | Jun 17, 2021 | PDF | 99 kb
Products
Support


