PG-DSO-8-902 | SO-8
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 902 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 4000 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 95 |
| Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 105 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 101 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 225 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Products
Product Families
Support


