PG-DSO-8-803
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 803 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.902 |
| Body Width (mm) | 3.81 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 2910 |
| Tubes/Box | 30 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PACKAGE OUTLINE 8LD SOIC 150 MILS S0815/SZ815/SW815
Share 10_00 | Nov 13, 2021 | PDF | 135 kb
Packing
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 169 kb
-
SOIC SHIPPING TUBE (.150 INCH BODY)
Share 03_00 | Nov 16, 2021 | PDF | 106 kb
-
CARRIER TAPE, SOIC 8 / QSOP 16
Share 04_00 | Nov 16, 2021 | PDF | 90 kb
Products
Support


