PG-DSO-8-802
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 802 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.902 |
| Body Width (mm) | 3.81 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PACKAGE OUTLINE 8LD SOIC 150 MILS S0815/SZ815/SW815
Share 10_00 | Nov 13, 2021 | PDF | 135 kb
Products
Product Families
Support


