PG-DSO-8-80
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 80 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4.93 |
| Body Width (mm) | 3.94 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-80_Interactive 3D
Share 01_00 | May 09, 2020 | PDF | 181 kb
Downloads
Package
-
PG-DSO-8-80_Interactive 3D
Share 01_00 | May 09, 2020 | PDF | 181 kb
-
PG-DSO-8-80_Package Outline
Share 01_00 | May 09, 2020 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-8-80_Tape and Reel
Share 01_00 | May 09, 2020 | PDF | 102 kb
Footprint
-
PG-DSO-8-80_Footprint Drawing
Share 01_00 | May 09, 2020 | PDF | 99 kb
Products
Product Families
Support


