PG-DSO-8-8
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 8 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Products
Product Families
Support


