PG-DSO-8-65
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 65 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-65.pdf
Share 01_00 | Apr 26, 2017 | PDF | 147 kb
Packing
Downloads
Package
-
PG-DSO-8-65.pdf
Share 01_00 | Apr 26, 2017 | PDF | 147 kb
-
PG-DSO-8-65_PDF
Share 03_00 | Jul 16, 2019 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-8-65_TNR.pdf
Share 01_00 | Apr 26, 2017 | PDF | 80 kb
Footprint
-
PG-DSO-8-65_FPD.pdf
Share 01_00 | Apr 26, 2017 | PDF | 79 kb
Products
Product Families
Support


