PG-DSO-8-60
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 60 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.93 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-60_Interactive 3D
Share 01_00 | May 08, 2020 | PDF | 181 kb
Downloads
Package
-
Recommendation for Board Assembly (DSO and SSOP)
Share May 05, 2008 | PDF | 635 kb
-
PG-DSO-8-60_Interactive 3D
Share 01_00 | May 08, 2020 | PDF | 181 kb
-
PG-DSO-8-60_Package Outline
Share 01_00 | May 08, 2020 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-8-60_Tape and Reel
Share 01_00 | May 08, 2020 | PDF | 102 kb
Footprint
-
PG-DSO-8-60_Footprint Drawing
Share 01_00 | May 08, 2020 | PDF | 99 kb
Products
Product Families
Support


