PG-DSO-8-53
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 53 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-08-41,-42,-51,-53,-58-TU
Share Nov 10, 2014 | EPS | 274 kb
Products
Product Families
Support


