PG-DSO-8-46
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 8 |
| Version | 46 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.9 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-46_PDF
Share 01_00 | May 29, 2019 | PDF | 91 kb
-
Infineon- PG-DSO-8-46_3D-P-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 91 kb
Packing
Downloads
Package
-
Infineon- PG-DSO-8-46_3D-P-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 91 kb
-
Infineon- PG-DSO-8-46_SPO-P-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 109 kb
-
PG-DSO-8-46_PDF
Share 01_00 | May 29, 2019 | PDF | 91 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
Infineon- PG-DSO-8-46_TNR-PA-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 103 kb
Footprint
-
Infineon- PG-DSO-8-46_FPD-FP-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 79 kb
Products
Support


