PG-DSO-36-60
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 36 |
| Version | 60 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 12.7 |
| Body Width (mm) | 7.5 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-36-60_Interactive 3D
Share 06_00 | Aug 03, 2021 | PDF | 170 kb
Downloads
Package
-
PG-DSO-36-60_Interactive 3D
Share 06_00 | Aug 03, 2021 | PDF | 170 kb
-
PG-DSO-36-60_Interactive 3D_01
Share 06_00 | Aug 03, 2021 | STP | 994 kb
-
PG-DSO-36-60_Package Outline
Share 06_00 | Aug 03, 2021 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-36-60_Tape and Reel_01
Share 09_00 | Aug 03, 2021 | PDF | 104 kb
Footprint
-
PG-DSO-36-60_Footprint Drawing
Share 06_00 | Aug 03, 2021 | PDF | 107 kb
Products
Product Families
Support


