PG-DSO-36-54
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 36 |
| Version | 54 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15.9 |
| Body Width (mm) | 11 |
| Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
| Pieces/Reel | 800 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Tube
| Pieces/Tube | 1240 |
| Tubes/Box | 40 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
cpsa5848.eps
Share 01_00 | Jul 24, 2007 | EPS | 133 kb
Products
Support


