PG-DSO-32-801
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 32 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 20.574 |
| Body Width (mm) | 11.43 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PACKAGE OUTLINE 32L SOIC (450 MIL) S32.45/SZ32.45
Share 07_00 | Nov 17, 2021 | PDF | 67 kb
-
PG-DSO-32-801_Package Outline
Share 01_00 | Aug 03, 2022 | PDF | 104 kb
Packing
-
REEL, 13INCH DIA. ANTISTATIC / 4INCH HUB - 2PC LATCH TYPE (CPAK)
Share 04_00 | Nov 16, 2021 | PDF | 138 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 138 kb
-
28/32/40LD (400 MILS) SOIC SHIPPING TUBE
Share 02_00 | Nov 17, 2021 | PDF | 61 kb
-
CARRIER TAPE, SOIC 32 (450 MILS) (PEAK)
Share 05_00 | Nov 16, 2021 | PDF | 103 kb
-
PG-DSO-32-801_Tube
Share 01_00 | Aug 03, 2022 | PDF | 99 kb
-
PG-DSO-32-801_Tape and Reel
Share 01_00 | Aug 03, 2022 | PDF | 105 kb
Footprint
-
PG-DSO-32-801_Footprint Drawing
Share 01_00 | Aug 03, 2022 | PDF | 103 kb
Products
Product Families
Support


