PG-DSO-28-802
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 28 |
| Version | 802 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 17.932 |
| Body Width (mm) | 7.62 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 540 |
| Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85026
Share 09_00 | Nov 17, 2021 | PDF | 182 kb
Packing
-
CARRIER TAPE 28LD SOIC 300 MILS S28.3CT
Share 03_00 | Nov 17, 2021 | PDF | 97 kb
-
REEL, 13INCH DIA., 16MM W X 4INCH HUB
Share 03_00 | Nov 16, 2021 | PDF | 176 kb
-
TUBE, SOJ 20/24/28/32, SSOP 48/56, SOIC 16/20/24/28, 300 MILS
Share 10_00 | Nov 16, 2021 | PDF | 132 kb
Products
Product Families
Support


