PG-DSO-24-802
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 24 |
| Version | 802 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15.367 |
| Body Width (mm) | 7.62 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 1550 |
| Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85025
Share 07_00 | Nov 17, 2021 | PDF | 84 kb
Packing
-
TUBE, SOJ 20/24/28/32, SSOP 48/56, SOIC 16/20/24/28, 300 MILS
Share 10_00 | Nov 16, 2021 | PDF | 132 kb
-
REEL, 13INCH DIA., 16MM W X 4INCH HUB
Share 03_00 | Nov 16, 2021 | PDF | 176 kb
-
CARRIER TAPE, SOIC 24 (300 MILS) (ITW)
Share 05_00 | Nov 16, 2021 | PDF | 83 kb
Support


