PG-DSO-20-77
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 20 |
| Version | 77 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 12.8 |
| Body Width (mm) | 7.6 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-20-77
Share 01_00 | May 31, 2017 | PDF | 274 kb
Downloads
Package
-
Package Outline Dimensions PG-DSO-20-77
Share 01_00 | Jun 01, 2017 | PDF | 83 kb
-
3D Interactive PDF Model PG-DSO-20-77
Share 01_00 | May 31, 2017 | PDF | 274 kb
-
3D Download PG-DSO-20-77 (STP)
Share 01_00 | Dec 05, 2017 | STP | 438 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-20-77
Share 01_00 | May 31, 2017 | PDF | 82 kb
Footprint
-
Footprint Dimensions PG-DSO-20-77
Share 01_00 | May 31, 2017 | PDF | 81 kb
Products
Product Families
Support


