PG-DSO-20-65
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 20 |
| Version | 65 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15.9 |
| Body Width (mm) | 11 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-20-65_Interactive 3D
Share 02_00 | Feb 06, 2021 | PDF | 212 kb
Packing
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-DSO-20-65_Package Outline
Share 02_00 | Feb 06, 2021 | PDF | 110 kb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-20-65
Share 01_00 | Jun 16, 2017 | PDF | 84 kb
-
Tube Packing Dimensions PG-DSO-20-65
Share 01_00 | Jun 16, 2017 | PDF | 76 kb
Footprint
-
PG-DSO-20-65_Footprint Drawing
Share 02_00 | Feb 06, 2021 | PDF | 107 kb
Products
Support


