PG-DSO-18-1
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 18 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 12.8 |
| Body Width (mm) | 7.6 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-DSO-18-1,-2-PO
Share Mar 02, 2012 | EPS | 339 kb
Packing
-
PG-DSO-18-1,-2-TP
Share Mar 05, 2012 | EPS | 402 kb
Footprint
-
PG-DSO-18-1,-2-FP
Share Mar 05, 2012 | EPS | 193 kb
Support


