PG-DSO-16-904
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 904 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.5 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-904_Interactive 3D
Share 01_00 | Sep 11, 2023 | PDF | 170 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 45 |
Tubes/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-DSO-16-904_Interactive 3D
Share 01_00 | Sep 11, 2023 | PDF | 170 kb
-
PG-DSO-16-904_Interactive 3D
Share 01_00 | Sep 11, 2023 | STP | 536 kb
-
PG-DSO-16-904_Package Outline
Share 05_00 | Sep 26, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-904_Tape and Reel_2
Share 01_00 | Sep 26, 2023 | PDF | 103 kb
-
PG-DSO-16-904_Tape and Reel_3
Share 01_00 | Sep 26, 2023 | PDF | 103 kb
Footprint
-
PG-DSO-16-904_Footprint Drawing
Share 01_00 | Sep 26, 2023 | PDF | 103 kb
Products
Product Families
Support