PG-DSO-16-806
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 16 |
| Version | 806 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10.3 |
| Body Width (mm) | 10.3 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Products
Product Families
Support


