PG-DSO-16-801
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 16 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.906 |
| Body Width (mm) | 3.81 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 1440 |
| Tubes/Box | 30 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85068
Share 07_00 | Nov 17, 2021 | PDF | 65 kb
Packing
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
SOIC SHIPPING TUBE (.150 INCH BODY)
Share 03_00 | Nov 16, 2021 | PDF | 106 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
CARRIER TAPE , SOIC 16 150 MILS (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 135 kb
Products
Support


