PG-DSO-16-50
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 16 |
Version | 50 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-46_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 157 kb
Downloads
Package
-
PG-DSO-16-46_Interactive 3D_01
Share 01_00 | Feb 23, 2024 | STP | 598 kb
-
PG-DSO-16-46_Package Outline
Share 01_00 | Feb 23, 2024 | PDF | 113 kb
-
PG-DSO-16-46_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 157 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-16-46_Tape and Reel_01
Share 01_00 | Feb 23, 2024 | PDF | 103 kb
Footprint
-
PG-DSO-16-46_Footprint Drawing
Share 01_00 | Feb 23, 2024 | PDF | 102 kb
Support