PG-DSO-16-41
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 16 |
| Version | 41 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-41_Interactive 3D
Share 11_00 | Mar 13, 2021 | PDF | 117 kb
Downloads
Package
-
PG-DSO-16-41_Interactive 3D
Share 11_00 | Mar 13, 2021 | PDF | 117 kb
-
PG-DSO-16-41_Interactive 3D_01
Share 11_00 | Mar 13, 2021 | STP | 754 kb
-
PG-DSO-16-41_Package Outline
Share 13_00 | Mar 13, 2021 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-16-41_Tape and Reel_01
Share 08_00 | Mar 13, 2021 | PDF | 102 kb
Footprint
-
PG-DSO-16-41_Footprint Drawing
Share 13_00 | Mar 13, 2021 | PDF | 103 kb
Support


