PG-DSO-16-36
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 16 |
| Version | 36 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10.3 |
| Body Width (mm) | 7.5 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-36_Interactive 3D
Share 01_00 | Feb 11, 2021 | PDF | 157 kb
Downloads
Package
-
PG-DSO-16-36_Interactive 3D
Share 01_00 | Feb 11, 2021 | PDF | 157 kb
-
PG-DSO-16-36_Package Outline
Share 01_00 | Feb 11, 2021 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-16-36_Tape and Reel_2
Share 01_00 | Dec 04, 2021 | PDF | 103 kb
Footprint
-
PG-DSO-16-36_Footprint Drawing
Share 01_00 | Feb 11, 2021 | PDF | 102 kb
Support


