PG-DSO-16-21
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 16 |
| Version | 21 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.9 |
| Body Width (mm) | 3.94 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-16-21_Interactive 3D
Share 01_00 | Jan 26, 2021 | PDF | 117 kb
Downloads
Package
-
PG-DSO-16-21_Interactive 3D
Share 01_00 | Jan 26, 2021 | PDF | 117 kb
-
PG-DSO-16-21_Package Outline
Share 01_00 | Jan 26, 2021 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-16-21_Tape and Reel
Share 01_00 | Jan 26, 2021 | PDF | 101 kb
Footprint
-
PG-DSO-16-21_Footprint Drawing
Share 01_00 | Jan 26, 2021 | PDF | 103 kb
Products
Product Families
Support


