PG-DSO-14-47
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 14 |
| Version | 47 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8.65 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-14-47
Share 01_00 | Jun 01, 2017 | PDF | 139 kb
Downloads
Package
-
3D Interactive PDF Model PG-DSO-14-47
Share 01_00 | Jun 01, 2017 | PDF | 139 kb
-
Package Outline Dimensions PG-DSO-14-47
Share 01_00 | Jun 01, 2017 | PDF | 84 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-14-47
Share 01_00 | Jun 01, 2017 | PDF | 82 kb
Footprint
-
Footprint Dimensions PG-DSO-14-47
Share 01_00 | Jun 01, 2017 | PDF | 81 kb
Products
Product Families
Support


