PG-DSO-14-39
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 14 |
| Version | 39 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 8.65 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-39_Interactive 3D
Share 01_00 | Apr 29, 2020 | PDF | 175 kb
Downloads
Package
-
PG-DSO-14-39_Interactive 3D
Share 01_00 | Apr 29, 2020 | PDF | 175 kb
-
PG-DSO-14-39_Package Outline
Share 01_00 | Apr 29, 2020 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-14-39_Tape and Reel
Share 01_00 | Apr 29, 2020 | PDF | 104 kb
Footprint
-
PG-DSO-14-39_Footprint Drawing
Share 01_00 | Apr 29, 2020 | PDF | 96 kb
Products
Product Families
Support


