PG-DSO-12-24
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 12 |
Version | 24 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-12-24_Interactive 3D
Share 04_00 | May 16, 2025 | STP | 488 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-12-24_Interactive 3D
Share 04_00 | May 16, 2025 | PDF | 128 kb
-
PG-DSO-12-24_Interactive 3D
Share 04_00 | May 16, 2025 | STP | 488 kb
-
PG-DSO-12-24_Package Outline
Share 04_00 | May 16, 2025 | PDF | 106 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-12-24_Footprint Drawing
Share 04_00 | May 16, 2025 | PDF | 62 kb
Products
Product Families
Support